Overview
Product Details
Demonstration circuit 761 is a low noise regulated charge pump featuring the LTC3204 (Burst Mode operation) in the 2X2 DFN package. There are two assembly versions, DC761A-A and DC761A-B for the LTC3204-5 (5V output) and LTC3204-3.3 (3.3V output) respectively. The DC761A-A produces a regulated 5V output from a 2.7V to 5.5V input. The guaranteed output load current is 150mA for VIN between 3.1V and 5.5V, and 65mA for VIN less than 3.1V. The DC761A-B produces a regulated 3.3V output from a 1.8V to 4.5V input. The guaranteed output current is 50mA from VIN between 1.9V and 4.5V, and 40mA for VIN less than 1.9V.
The circuit requires only three tiny 0603 surface mount capacitors and uses minimal board space. No inductor or diodes are needed. The circuit features automatic Burst Mode® operation at light loads to maintain low supply current.
Applicable Parts
Documentation & Resources
-
DC761A - Schematic9/24/2009PDF23K
-
DC761A - Demo Manual9/24/2009PDF91K
-
DC761A - Design File9/24/2009ZIP345K