Overview
Product Details
This evaluation board is obsolete and no longer recommended.
Demonstration circuit 726 is for the evaluation of ADI's programmable oscillator ICs, the LTC6903 and LTC6904. The DC726A-A features the LTC6903 IC in an 8-lead MSOP package. The LTC6903 is a 1kHz to 68MHz oscillator programmable thru a 3-wire digital interface compatible with the SPI serial protocol. The DC726A-B features the LTC6904 IC in an 8-lead MSOP package. The LTC6904 is a 1kHz to 68MHz oscillator programmable thru a 3-wire digital interface compatible with the I2C serial protocol (a Philips Corp. trademark).
Documentation & Resources
-
DC726B - Schematic6/23/2014PDF95K
-
DC726B - Demo Manual6/23/2014PDF1M
-
DC726B - Design Files6/23/2014ZIP1M