Overview
Product Details
Demonstration circuit 703 features the LTC3459 10V micropower synchronous boost converter. The circuit in DC703 is designed to generate an 8V output from a 1.8V to 5.5V input voltage range. The maximum output current is 40mA and is dependent on the input voltage.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC703A - Schematic9/24/2009PDF54K
-
DC703A - Demo Manual9/24/2009PDF179K
-
DC703A - Design File9/24/2009ZIP836K