Overview
Product Details
Demonstration circuit DC631 is a complete power solution for a USB powered device. Power is input from one of three sources, and three outputs are provided, as well as supervisory signals for a microprocessor. DC631 provides the following functions; 700mA CC/CV timer terminated charger suitable for 4.2V Li-Ion cells, USB power manager that insures compliance with the USB power specification, two 1.5MHz synchronous step-down converters and reset and power button status outputs for interfacing with a microprocessor.
Applicable Parts
Documentation & Resources
-
DC631B - Schematic9/24/2009PDF65K
-
DC631B - Demo Manual9/24/2009PDF138K
-
DC631B - Design File9/24/2009ZIP1M