Overview
Product Details
Demonstration circuit 542 is a dual output, dual phase synchronous step-down controller, featuring the LTC3728EG. Output #1 can be configured for either 5.0V or 3.3V and output #2 can be configured for either 3.3V or 2.5V. The maximum load for both rails is 12A. The input voltage range of the DC542 is 8V to 24V. The DC542 also contains a footprint for a 5.5V boost converter bias supply whose output is connected to EXTVCC. See the “Optional Bias Supply” section for more details.
Applicable Parts
Documentation & Resources
-
DC542A - Schematic9/24/2009PDF56K
-
DC542A - Demo Manual9/24/2009PDF405K
-
DC542A - Design File9/24/2009ZIP1M