Overview
Product Details
Demonstration circuit 392 is a dual output, step-down, synchronous buck converter featuring either the 150kHz to 300kHz LTC1628EUH controller (DC392A-A), the 250kHz to 550kHz LTC3728EUH (DC392A-B) or 250kHz to 550kHz LTC3728LUH (DC392A-C). It operates with an input voltage range of 7V to 24V and provides 3.3V @ 5A and 5V @ 4A at its output.
Applicable Parts
Documentation & Resources
-
DC392A - Schematic9/24/2009PDF97K
-
DC392A - Demo Manual9/24/2009PDF527K
-
DC392A - Design File9/24/2009ZIP696K