Overview
Product Details
Demonstration circuit DC338B-A is for the evaluation of filter circuits using an LTC1563-2 and DC338B-B for an LTC1563-3. LTC1563-2 and LTC1563-3 are dual 2nd order active RC filter building blocks with precision ±1.5% capacitors. The LTC1563-2 uses six equal value resistors to implement a 4th order Butterworth lowpass filter, and the LTC1563-3 uses six equal value resistors to implement a 4th order Bessel lowpass filter. The lowpass cutoff frequency (f C ) range of an LTC1563-X filter is 256Hz to 256kHz.
Applicable Parts
Documentation & Resources
-
DC338B - Schematic7/12/2016PDF31K
-
DC338B - Demo Manual7/12/2016PDF752K
-
DC338B - Design Files7/12/2016ZIP578K