User Guide
Rev.
0
1
View All
Overview
Product Details
Demonstration Circuit 3001A-B showcases the LTC4451 ideal diode controller with an integrated low RDS(ON) MOSFET. The board includes two independent LTC4451 ideal diodes sharing a common ground and operates over a range of 0V to 40V, carrying up to 8A at 25°C ambient temperature. The board can be set up in a diode-OR configuration by connecting the output channels together.
NOTE: Although the DC3001A-B can carry 8A at 25°C, the LTC4451 is designed for a max current of 7A across –40°C to 125°C. Please follow the data sheet recommendations to design your application across the operating temperature range.
Applicable Parts
Documentation & Resources
-
DC3001A - Schematic10/1/2021PDF293K
-
DC3001A-B - Demo Manual (Rev. 0)10/1/2021PDF699 K
-
DC3001A-B - Design Files10/1/2021ZIP4M
-
Ideal Diodes and Prioritizers6/8/2018PDF1 M