Overview
Product Details
Demonstration circuit 2837A is a customizable board showcasing the micropower zero-drift op amp LTC2063 (-A option) or LTC2066 (-B option) with shutdown in an SC70 6-pin package. The board is laid out for most common op amp applications and left mostly unstuffed to maximize flexibility for a wide range of applications.
The DC2837A includes the SC70 package op amp, jumpers, unity gain configuration resistors, input lowpass filters, reverse supply protection, and supply bypass capacitors on a small printed circuit board with turrets and SMA connectors for input, output, power and shutdown. The board may be used in split rail or single supply as desired.
The user only needs to furnish external ±2.5V split supplies and an input signal to operate the board. An external shutdown signal can be applied as well to demonstrate the very minimal transient current when starting up the part from shutdown.Documentation & Resources
-
DC2837A-A/DC2837A-B - Schematics11/13/2019PDF237 K
-
DC2837A-A-2837A-B - Demo Manual11/13/2019PDF959 K