Overview
Product Details
The DC2732A demonstrates a high voltage battery pack monitor based on the LTC2949. The LTC2949 is a high precision current, voltage, temperature, charge and energy meter for electrical and hybrid vehicles and other isolated current sense applications. It infers charge and energy flowing in and out of the battery pack by simultaneously monitoring the voltage across two sense resistors and the battery pack voltage.
Due to its compatible protocol, the LTC2949 can share the same communication bus with ADI battery stack monitors that contain the isoSPI™ interface.
The LTC2949 is typically powered from an isolated supply and directly connected to the battery stack on the low or high side depending on the shunt position. Resistive high voltage dividers provide connections to high voltage terminals that need to be supervised.
All registered trademarks and trademarks are the property of their respective owners. Protected by U.S. patents, including Patents 8908779, 9182428, 92701.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2732A - Schematic2/12/2020PDF45 K
-
DC2732A - Demo Manual2/12/2020PDF17 M
-
DC2732A - Design Files2/12/2020ZIP16 M