Overview
Product Details
Demonstration circuit 2641A is a single output synchronous buck converter featuring the LTC7801EUFD in the 24-lead QFN package. The input voltage range is from 16V to 100V and the output is 12V/10A. The DC2641A is configured with a sense resistor for overcurrent protection. Inductor DCR current sensing is optional.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2641A - Schematic7/5/2017PDF42K
-
DC2641A - Demo Manual7/5/2017PDF770K
-
DC2641A - Design Files7/5/2017ZIP1M