Overview
Product Details
Demonstration Circuit 2443 is a Configurable High Voltage Amplifier featuring the LT6375.
This demo board translates a high common mode signal to an output related to a low voltage reference level. The demo circuit is equipped with jumpers to facilitate setting the pin-strapped internal divider ratio configuration. The LT6375 is unique in that it may be powered from a low voltage (down to 3.3V) while it accepts signals well outside the supply range.
Documentation & Resources
-
DC2443 - Schematic11/2/2015PDF33K
-
DC2443 - Demo Manual11/2/2015PDF764K
-
DC2443 - Design Files11/2/2015ZIP1M