Overview
Product Details
Demonstration circuit 2438A is an isolated USB data transceiver featuring the LTM2894. The demo circuit features an EMI optimized circuit configuration, including an isolated DC-DC converter, and printed circuit board layout. All components for data signaling and isolation are integrated into the LTM2894 using LTC’s isolator μModule® technology. The demo circuit operates from a supply on VCC and/or VBUS. The DC-DC converter generates an unregulated isolated output voltage on VCC2 and regulated 5V for USB communication on VBUS2.
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC2438A - Schematic1/26/2017PDF22K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2438A - Demo Manual1/26/2017PDF350K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2438A - Design Files1/26/2017ZIP450K