Overview
Product Details
Demonstration circuit 2312A is a high current, high efficiency, dual phase synchronous buck converter featuring the LTC3882EUJ-1, a dual output voltage mode controller with the additional features of differential VOUT sense and dedicated PGOOD output on both channels, compared to LTC3882. The LTC3882-1 has the PMBus interface and power system management functions.
Applicable Parts
Documentation & Resources
-
DC2312A - Schematic2/8/2016PDF108K
-
DC2312A - Demo Manual2/8/2016PDF1M
-
DC2312A - Design Files2/8/2016ZIP2M