Overview
Product Details
Demonstration circuits 2297A-A and 2297A-B feature the LT8570 and LT8570-1 in a boost configuration. These demo circuits demonstrate small size and low component count. Both converters are designed to convert a 5V to 10V source to 12V. The DC2297A-A (LT8570) provides 125mA of output current, and the DC2297A-B (LT8570-1) provides 60mA of output current.
Applicable Parts
Documentation & Resources
-
DC2297A - Schematic3/9/2015PDF29K
-
DC2297A - Demo Manual3/8/2017PDF131K
-
DC2297A - Design Files3/9/2015ZIP561K