Overview
Product Details
Demonstration circuit 2193A features the LT6119, a high side current sense amplifier with comparators and a 400mV reference.
The demo board circuit amplifies the voltage across an on-board current sense resistor, to provide a precision unipolar voltage output that is proportional to the sensed current. The board has two on-board comparators with latching outputs and an integrated 400mV reference that sets the threshold for the comparators. There are two versions of the board, A and B. The version determines the available comparator inputs. The DC2261A-A (LT6119-1) has an inverting and a noninverting comparator input available while the DC2261A-B (LT6119-2) has two inverting inputs available.
Applicable Parts
Documentation & Resources
-
DC2261A - Schematic2/6/2015PDF45K
-
DC2261A - Demo Manual2/6/2015PDF326K
-
DC2261A - Design Files2/6/2015ZIP810K