Overview

Product Details

Demonstration circuit 2222A features the LTC2508-32 and LTC2512-24 ADCs. The LTC2508-32 and LTC2512-24 are low power, low noise, high speed, 32-bit/24-bit SAR ADCs with an integrated configurable digital averaging filter that operate from a single 2.5V supply. The demo manual refers to the LTC2508-32 but applies to both parts, the only difference being sample rate and number of bits. The DC2222A demonstrates the DC and AC performance of the LTC2508-32 in conjunction with the DC590 or DC2026 QuikEval™ and DC890 PScope™ data collection boards. Use the DC590 or DC2026 to demonstrate DC performance such as peak-to-peak noise and DC linearity.

Documentation & Resources

Related Hardware (2)

Controller Boards