Overview

Product Details

Demonstration circuit 2191A supports the LTC2000, a high speed, high dynamic range DAC driving the LT5579 upconverting mixer.


The circuitry on the DAC IF output is optimized for analog frequencies from DC to 500MHz. The circuitry on the LO input is optimized for frequencies from 1000MHz to 4300MHz.


Companion Board : Stratix board


 


Applicable Parts

Documentation & Resources

Software