Overview
Product Details
Demonstration circuits 2186A-A and 2186A-B feature the LT8580EDD in boost/inverting configurations. The demo circuits demonstrate small size and low component count. The DC2186A-A boost demo board is designed to convert a 3V to 10V source to 12V at 120mA. The DC2186A-B two inductor inverting (Cuk) demo board converts a 5V to 12V source to –12V at 150mA. Please refer to figures in the manual for maximum load current at different input voltage levels.
Applicable Parts
Documentation & Resources
-
DC2186A - Schematic9/15/2014PDF27K
-
DC2186A - Demo Manual9/15/2014PDF246K
-
DC2186A - Design Files9/15/2014ZIP2M