Overview
Product Details
Demonstration Circuit 2048A is a nanopower buckboost DC/DC with energy harvesting battery life extender featuring the LTC3330. The LTC3330 integrates a high voltage energy harvesting power supply plus a DC/DC converter powered by a primary cell battery to create a single output supply for alternative energy applications. The energy harvesting power supply, consisting of an integrated low-loss full-wave bridge with a high voltage buck converter, harvests energy from piezoelectric, solar or magnetic sources. The primary cell input powers a buck-boost converter capable of operating down to 1.8V at its input. Either DC/DC converter can deliver energy to a single output.
Applicable Parts
Documentation & Resources
-
DC2048A - Schematic1/15/2014PDF86K
-
DC2048A - Demo Manual3/31/2015PDF1M
-
DC2048A - Design Files1/15/2014ZIP2M