Overview
Product Details
Demonstration circuit 2006A-B is a multiphase high power, high voltage step-up DC/DC converter featuring two the LTC3862-2 boost controllers. This demo board converts a 6V to 36V input voltage to a 120V output at up to 2.5A with two stages. The first stage converts the input voltage to 50V. The second stage converts the 50V to 120V and each stage uses one LTC3862-2.
Applicable Parts
Documentation & Resources
-
DC2006A - Schematic4/3/2015PDF129K
-
DC2006A-B - Demo Manual4/3/2015PDF757K
-
DC2006A - Design Files4/3/2015ZIP2M