Overview
Product Details
Demonstration circuit 1787A is a wide input voltage range SEPIC converter featuring the LT3759 controller. It converts a 2.8V~36V input to a 12V output, with 1A load current capability for VIN ≥ 4V. The converter operates at a 300 kHz nominal switching frequency, with 91% peak efficiency. The DC1787A can be easily modified to generate other output voltages, and can also be optimized for efficiency and size with narrower input voltage ranges.
Applicable Parts
Documentation & Resources
-
DC1787A - Schematic12/16/2011PDF35K
-
DC1787A - Demo Manual12/16/2011PDF335K
-
DC1787A - Design Files12/16/2011ZIP688K