Overview
Product Details
Demonstration circuit 1768A is a step-down converter, using the LTC3626 monolithic synchronous buck regulator, which has current and temperature monitoring capabilities. The 1768A has an input voltage range of 3.6V to 20V, and is capable of delivering up to 2.5A of output current. The output voltage range of the 1768A is 6V down to 0.6V.
Applicable Parts
Documentation & Resources
-
DC1768A - Schematic10/10/2012PDF66K
-
DC1768A - Demo Manual3/14/2013PDF510K
-
DC1768A - Design Files10/10/2012ZIP903K