Overview
Product Details
Demonstration circuit 1694B is an isolated flyback converter featuring the LT3748. The demo circuit is designed for a 12V output from a 22V to 75V DC input. The output current is up to 2.5A. The part senses the isolated output voltage directly from the primary side flyback waveform during the off time of the power switch. No third winding, opto-coupler, or signal transformer is required for regulation. A minimum load of approximately 2% of maximum load is required on the output to maintain regulation.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC1694B - Schematic11/18/2014PDF32K
-
DC1694B - Demo Manual11/18/2014PDF239 K
-
DC1694B - Design Files11/18/2014ZIP863K