Overview
Product Details
Demonstration circuit 1678A features the LTC2654 Quad 16-bit/12-bit DAC. The LTC2654 is a family of 16-bit/12-bit rail-to-rail DACs with integrated 10ppm/°C maximum reference. The LTC2654 advances performance standards for output drive, crosstalk and load regulation in single supply, voltage-output multiple DACs.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC1678A - Schematic1/27/2012PDF40K
- 
                                                                
                                                                    
                                                                                                                                            DC1678A - Demo Manual3/18/2011PDF176K
- 
                                                                
                                                                    
                                                                                                                                            DC1678A - Design Files3/18/2011ZIP698K