Overview
Product Details
Demonstration circuit 1568A is a 2A monolithic multichemistry battery charger for solar power applications featuring the LT3652EDD. The LT3652 is a complete mid-power Li-Ion battery charger that can operate over a wide input voltage range. The charger employs a 3.3V float voltage feedback reference that allows the battery float voltage to be adjusted up to 14.4V.
The LT3652 has an input voltage regulation loop which reduces charge current if the input falls below a programmed level, set with a resistor divider. The circuit provides CC/CV charging with a 2A maximum charge current that is programmed by a sense resistor.
Applicable Parts
Documentation & Resources
-
DC1568A - Schematic5/21/2013PDF82K
-
DC1568A - Demo Manual3/29/2013PDF232K
-
DC1568A - Design Files5/21/2013ZIP741K