Overview
Product Details
Demonstration Circuit 1558A is a 2.7V to 5.5V input, multioutput power supply with a pushbutton controller and I2C, featuring the LTC3589EUJ. The LTC3589 has three synchronous buck regulators (1.6A, 1A, 1A), a buck-boost regulator (1.2A), a 25mA always-on LDO, and three 200mA LDO regulators.
The switching regulator settings such as enables, feedback voltages, operating modes and other functions can be controlled via I2C.
Applicable Parts
Documentation & Resources
-
DC1558A - Schematic10/12/2016PDF135K
-
DC1558A - Demo Manual10/12/2016PDF1M
-
DC1558A - Design Files10/12/2016ZIP1M