Overview
Product Details
Demonstration circuit 1408 is a dual input, 500mA/500mA linear regulator featuring the LT3029. The LT3029 is a dual, micro-power, low noise and low dropout voltage linear regulator. The device operates either with a common input supply or independent input supplies for each channel, over an input range of 1.8V to 20V; the demo board has a minimum input voltage of 2.3V. Each output supplies up to 500mA of output current with a typical dropout voltage of 300mV. The output voltage is jumper-selectable for each channel and can be set to 1.5V, 1.8V, 2.5V, 3.3V, 5V or a user-defined value.
A 10nF bypass capacitor reduces output noise to 20μVRMS (10Hz to 100kHz bandwidth). The low 55μA quiescent current per channel makes it an idea choice for battery-powered systems. Shutdown control is independent for each channel, allowing flexible power management.
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC1408A - Schematic6/18/2010PDF35K
- 
                                                                
                                                                    
                                                                                                                                            DC1408A - Demo Manual6/15/2010PDF627K
- 
                                                                
                                                                    
                                                                                                                                            DC1408A - Design Files6/18/2010ZIP722K