Overview
Product Details
Demonstration circuit DC1129A is a synchronous step down converter featuring the LTC3610, the high efficiency, high density DC/DC regulator. The input voltage range is from 4.5V to 24V. The output voltage is jumper-selectable and provides 1.2V, 1.5V, 1.8V or 2.5V at 12A load current. The regulator includes the controller and power MOSFETs in the 9mm by 9 mm QFN package.
Applicable Parts
Documentation & Resources
-
DC1129A - Schematic9/24/2009PDF40K
-
DC1129A - Demo Manual9/24/2009PDF408K
-
DC1129A - Design File9/24/2009ZIP855K