Overview
Product Details
Demonstration circuit 1013 is a dual output regulator consisting of two constant-frequency step-down converters, based on the LTC3547 monolithic dual synchronous buck regulator IC. The DC1013 has an input voltage range of 2.5V to 5.5V, and both outputs are capable of delivering up to 300 mA of output current at a minimum input voltage of 3V. In Burst Mode® operation, which is the mode of the LTC3547 during light load current operation, the DC supply current of the DC1013 is typically only 40 uA (per channel) at no load, and less than 1 uA in shutdown. The DC1013 is a very efficient circuit: over 95% for either circuit. The LTC3547 comes in a tiny 8-lead 3 × 2 mm DFN package, which has an exposed pad on the bottom-side of the IC for better thermal performance.
Documentation & Resources
-
DC1013A - Schematic9/24/2009PDF30K
-
DC1013A - Demo Manual9/24/2009PDF527K
-
DC1013A - Design File9/24/2009ZIP571K