Overview

Features and Benefits

  • 4.5V to 60V Operating-Voltage Range
  • Features a Transient-Voltage-Suppression (TVS) Diode across the Input and a Schottky Diode across the Output Terminals
  • Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
  • Undervoltage-Lockout (UVLO) programmed to 4.5V
  • Overrvoltage-Lockout (OVLO) programmed to 36V
  • Jumper-Configurable Current-Limit (Selected as 250mA by Default)
  • Current-Limit Mode Set To Autoretry by default
  • Proven Printed Circuit Board (PCB) Layout
  • Fully Assembled and Tested

Product Details

The ADPL86610 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the ADPL86610 4.5V to 60V, 250mA, current-limiter with overvoltage (OV), undervoltage (UV), and reverse protection in a 10-pin Thin dual flat no lead-exposed pad (TDFN-EP) package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, different current-limit types, and different current-limit thresholds.

Applicable Parts

Getting Started

Recommended Equipment

  • ADPL86610 EV kit
  • 60V DC power supply
  • Multimeters
  • Adjustable load (0A to 1A)
  • USB-A male to USB-B male cable or 5V DC power supply