Overview
Features and Benefits
- Simple evaluation of the AD8235
- CR2032 battery provision
- On-board voltage reference using the LTC2063 low power amplifier
- 2 in × 1.35 in small form factor
Product Details
The AD8235ACBZ-EVALZ contains a CR2032 battery provision that is capable of powering up the AD8235 40 μA, micropower instrumentation amplifier and the LTC2063 low power operational amplifier. This feature allows the AD8235ACBZ-EVALZ to be a standalone board ready for product evaluation.
The AD8235ACBZ-EVALZ design allows the user to easily adjust the gain resistors and common discrete components on the board. The on-board male headers set the AD8235ACBZ-EVALZ to different configurations using the jumper shunt.
The AD8235ACBZ-EVALZ allows battery-powered configuration to showcase the portable nature of the AD8235. In battery-powered configuration, the LTC2063 acts as the voltage reference for the single-supply configuration.
For full details on the AD8235, see the AD8235 data sheet, which must be consulted in conjunction with this user guide when using the AD8235ACBZ-EVALZ.
Applications
- Fast and easy product evaluation and characterization
- Portable system applications
Documentation & Resources
-
AD8235ACBZ-EVALZ User Guide (Rev. 0)8/28/2019PDF228 K