Overview
Features and Benefits
- Easily Load Code and Debug Using On-Board USB Interface
- USB-to-JTAG Interface Provides In-Application Debugging Features
- Step-by-Step Execution Tracing
- Breakpointing by Code Address, Data Memory Address, or Register Access
- Data Memory View and Edit
 
- 8-Digit, 14-Segment, x4 Multiplexed LCD Display Driven Directly by MAXQ2010
- On-Board 3.3V and 2.5V Linear Regulators
- EV Kit Board Can Be Powered from USB Interface, JTAG Interface, or DC Power Supply
- 5-Way (Up, Down, Left, Right, and Push to Select) Navigation Switch
- Pushbuttons for Reset and Interrupt Lines
- Level-Shifted RS-232 Interface Included for Serial Port 1
- Test/Expansion Headers Include All Unused Device GPIO Pins
- Included Board Schematics Provide a Convenient Reference Design
Product Details
The MAXQ2010 evaluation kit (EV kit) is a proven platform to conveniently evaluate the capabilities of the MAXQ2010 ADC microcontroller. The kit contains the MAXQ2010 with unused GPIO pins brought out to headers, a USB-to-JTAG programming interface, on-board power regulators, buffered ADC inputs, and an 8-digit LCD display. With the included software, and USB cable connected to a personal computer, the EV kit provides a completely functional system ideal for evaluating the capabilities of the MAXQ2010.
Applications
- Battery-Powered and Portable Devices
- Consumer Electronics
- Data-Acquisition Systems and Data Loggers
- Electrochemical and Optical Sensors
- Gas and Chemical Sensors
- Home Appliances
- HVAC
- Industrial Control
- Medical Instrumentation
- Portable Medical Equipment
- Security Sensors
- Smart Transmitters
- Thermostats/Humidity Sensors
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAXQ2010KIT: Evaluation Kit for the MAXQ2010 Data Sheet (Rev. 2)6/29/2011PDF700K