Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Complete System to Evaluate Maxim's Line of RFID Keys
- Uses Sirit INfinity 110 13.56MHz RFID Reader Module
- Fully Documented Serial-Port Command Set
- Supports ISO 14443B and ISO 15693 Protocols
- Allows Full Evaluation of SHA-1 Mutual Authentication
- Accepts Firmware Updates to Support Future RFID Keys
- Configurable Baud Rate: 9.6, 19.2, 38.4, 57.6, and 115.2kbps
- Single 6V to 9V DC Power-Supply Operation
Product Details
The MAX66901 evaluation kit (EV kit) includes RFID keys and reader hardware for evaluation of Maxim's line of 13.56MHz RFID keys. The RFID keys can be used in access control, security, and eCash applications. Besides standard transactions using both ISO 14443B and ISO 15693 protocols, the EV kit demonstrates the speed, reliability, and security of SHA-1-based mutual authentication. The fully documented serial-port command set allows converting this kit into a full-access control or eCash system.