Overview
Product Details
The MAX31732 Evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31732, a multi-channel temperature sensor that monitors its own local temperature and the temperatures of four remote diode-connected transistors.
The MAX31732 is specified over the -40°C to +125°C operating temperature range and powered up with a 3.3V supply provided by the Micro-USB Type-B cable. It is available in a 4mm x 4mm 24-TQFN package.
The EV kit includes an installed MAX31732, quad external diode-connected transistors, and a MAX32625 PICO board (already installed in U2) to use as a USB-to-SMBus/I2C interface. It connects to the PC through a MAX32625 PICO board and a Micro-USB Type-B cable.
The EV kit is versatile, easy to use, and USB-powered. The Printed Circuit Board (PCB) layout has been carefully designed, assembled, and tested. A Windows® 7 or higher operating system is required to use the GUI.
Design files for this circuit board are available.
Applicable Parts
Getting Started
- MAX31732EVKIT# Hardware
- Windows 7 or higher
- Micro-USB Type-B cable is included
Documentation & Resources
-
MAX31732EVKIT Schematics7/3/2024PDF138 K
-
MAX31732EVKIT User Guide: Four–Channel Temperature Sensor (Rev. 0)7/3/2024PDF2 M
-
MAX31732EVKIT Design Files7/3/2024ZIP8 M