User Guide
Rev.
1
1
View All
Overview
Features and Benefits
- MAX28200 Microcontroller
- MAXQ20 16-Bit Core
- 16KB Flash Memory
- 2KB SRAM
- PWM/Timer
- 2-Channel, 10-Bit ADC
- I2C
- Hardware SHA-3 Engine
- Comparator
- Integrated Peripherals
- Status LEDs
- Temperature Sensor
- Potentiometer
Product Details
The MAX28200 evaluation kit (EV kit) is a development platform that enables access to all the features of the MAX28200 in a tiny, easy-to-use board. The ROM-based bootloader is accessed through JTAG or an I2C interface. Connectors are provided for a host bus adapter, the DS9481P programming tool, and for JTAG. Board power can be supplied by USB, host bus adapter, JTAG, or the DS9481P programming tool. This board provides a powerful processing subsystem in a very small space that can be easily integrated into a variety of applications.
Applications
- Consumer Electronics
- Smartphones
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX28200WEVKIT Gerber File - Design Files11/13/2023ZIP473K