Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy evaluation of the MAX22200
- Configurable for High-Side/Low-Side Solenoid Driver
- Configurable for Latched Valves or Brushed DC Motors
- Windows® XP, 7, 8, 10 Compatible Software
- Fully Assembled and Tested
- Proven PCB Layout
Product Details
The MAX22200 evaluation kit provides a proven design to evaluate the MAX22200 solenoid driver. The MAX22200 integrated circuit (IC) is an eight half-bridge, serial-controlled solenoid driver with current regulation. The EV kit enables serial control of the MAX22200 and fault monitoring through an on-board USB to SPI interface via a MAX32625 microcontroller. It includes a graphical user interface (GUI) for exercising the features of the MAX22200 IC, making it a complete PC-based evaluation system.
Applications
- Brushed DC Motor Driver
- Generic Low-Side and High-Side Switch Applications
- Latched (Bi-Stable) Solenoid Valve Drivers
- Relays Driver
- Solenoid, Valves, Electromagnetic Drivers
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX22200EVKIT Schematic6/5/2023PDF31K
-
MAX22200EVKIT: Evaluation Kit for the MAX22200 Data Sheet (Rev. 0)5/24/2021PDF881K
-
MAX22200EVKIT Gerber File - Design Files11/21/2023ZIP5M
-
MAX22200EVKIT PCB6/5/2023PDF0M
-
MAX22200EVKIT BOM5/22/2023PDF42K