Overview

Features and Benefits

  • Programmable Series Resistance
    • Range: 511 Ω to 100 kΩ
    • Tolerance: ±1% (≤55 kΩ), ±2% (>55 kΩ)
  • Programmable Series Capacitance
    • Range: 5 pF to 39 nF
    • Tolerance: ±25% (<100 pF), ±10% (≥100 pF)
  • USB-C Interface
  • Small form-factor (2.82” x 1.25”)

Product Details

The EVAL-LTPA-COMPRB is a companion board to the LTpowerAnalyzer® and is designed to support the optimization of loop compensation in power supply designs. The board functions as a programmable substitute for the series R-C network in a Type 2 compensator and allows users to easily evaluate Bode plots and transient responses with different combinations of resistances and capacitances.

APPLICATIONS

  • Laboratory Instrumentation

Related Hardware (1)

Development Platform