Overview
Product Details
The EV1HMC8411LP2F evaluation board is a 2-layer board fabricated using Rogers 4350 and using best practices for high frequency RF design. The RF input and RF output traces have a 50 Ω characteristic impedance.
The evaluation board and populated components are designed to operate over the ambient temperature range of −40°C to +85°C. For proper bias sequence, see the Applications Information section of the data sheet.
A fully populated and tested evaluation board is available from Analog Devices, Inc., upon request.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
HMC8411 Gerber Files4/18/2019ZIP239K