Overview
Features and Benefits
- isoPower integrated, isolated dc-to-dc converter
 - Regulated 3.15 V or 5.25 V output
 - Up to 150 mW output power
 - 20-lead SSOP package with 5 mm creepage
 - High temperature operation: 105°C
 - High common-mode transient immunity: >25 kV/μs
 
Product Details
The EVAL-ADuM5211EBZ supports the ADuM5210 / ADuM5211 / ADuM5212 and ADuM6210 / ADuM6211 / ADuM6212 150 mW isolated power modules. It provides a JEDEC standard SSOP20 pad layout as well as support for setting the desired output voltage, setting enable control and providing multiple positions for on-board loads and bypass capacitors.
isoPower devices employ high frequency, high power switching circuits to enable power transfer across chip scale, air core transformers. The evaluation board includes EMI mitigation recommendations from the AN-0971 Application Note. With the included techniques, this PCB and power module is capable of meeting the requirements of CISPER22 Class A or Class B depending on the voltage and load range.
Complete specifications for the ADuM5210 / ADuM5211/ ADuM5212 and ADuM6210 / ADuM6211 / ADuM6212 are provided in the ADuM5210 / ADuM5211 / ADuM5212 and ADuM6210 / ADuM6211 / ADuM6212 data sheets, available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-486: iCoupler EVAL-ADuM5211EBZ, 150 mW isoPower Evaluation Board1/28/2013PDF525 kB