Overview
Product Details
The EVAL-ADXL375Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL375 3-axis digital accelerometer. The EVAL-ADXL375Z has two sets of 0.1 inch spaced vias, for population of a 4-pin and 5-pin header, for access to all power and signal lines. The vias or headers allow the evaluation board to be attached to a prototyping board (breadboard) or attached to the PCB in an existing system. Four holes are provided for mechanical attachment of the EVAL-ADXL375Z to the application. An external host processor is required for communication to the part.For evaluation boards that include a processor, please see the EVAL-ADXL375Z-M (Real Time Eval System for Digital Output Sensor).The dimensions of the EVAL-ADXL375Z are 20 mm × 20 mm with mounting holes set 15 mm × 15 mm at the corners of the printed circuit board (PCB).
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-598: 3-Axis, ±200 g Digital Accelerometer Evaluation Board for ADXL3751/21/2014PDF87 kB