User Guide
Rev.
A
3
View All
Overview
Features and Benefits
- 2 sets of spaced vias for populating 6-pin headers
- Easily attachable to prototyping board or PCB
- Small size and board stiffness minimize impact on the system being monitored and acceleration measurements
- The accelerometer is included, and it is soldered to the PCB
Product Details
The EVAL-ADXL35x-Z are simple evaluation boards that allow quick evaluation of the performance of Analog Devices new series of low power, low noise, low drift 3-axis, MEMS accelerometers. The series consists of both analog and digital output devices, supporting a variety of Full Scale Ranges (FSR). The model descriptions are shown in the ordering guide below. These evaluation boards are ideal for evaluation of the ADXL35x accelerometer series in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-1119: Evaluating the ADXL356/ADXL357 Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometers (Rev. A)3/1/2017PDF199K
-
UG-1030: Evaluating the ADXL354/ADXL355 Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometers (Rev. A)9/27/2016PDF192 K
-
Evaluating the ADXL354/ADXL355/ADXL356/ADXL3579/27/2016WIKI