Overview
Features and Benefits
- 2 sets of spaced vias for population of 5-pin headers
- Easily attached to prototyping board or PCB
- Small size and board stiffness minimize impact on the system and acceleration measurement
Product Details
The EVAL-ADXL314Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL314, 3-axis digital accelerometer. The EVAL-ADXL314Z is ideal for evaluation of the ADXL314 in an existing system because the stiffness and the small size of the EVAL-ADXL314Z minimizes the effect of the board on both the system and acceleration measurements.
For full details on the ADXL314, see the ADXL314 data sheet, which should be consulted in conjunction with the user guide when using the EVAL-ADXL314Z evaluation board.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-ADXL314Z evaluation board
- 10-pin Harwin connector, M80-8541042
Documentation & Resources
-
EVAL-ADXL314Z - Schematic5/31/2022PDF61 K
-
ADXL314 Quick Start User Guide5/31/2022WIKI
-
UG-2043: Evaluating the ADXL314 ±200 g Range, 3-Axis Digital Accelerometer (Rev. 0)5/31/2022PDF2 M
-
EVAL-ADXL314Z - Layout5/31/2022PDF123 K