User Guide
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Power supply rejection ratio (PSRR)
    
- 70 dB from 1 kHz to 100 kHz; 50 dB at 1 MHz, VOUT = 3.3 V, VIN = 4.0 V
 
 - Low noise
- 0.9 µV rms total integrated noise from 100 Hz to 100 kHz
 - 1.6 µV rms total integrated noise from 10 Hz to 100 kHz
 
 - Noise spectral density: 1.7 nV/√Hz from 10 kHz to 1 MHz
 - Low dropout voltage: 200 mV typical at VOUT = 3.3 V, IOUT = 2 A
 - Maximum output current: 2 A
 - Input voltage range: 2.3 V to 5.5 V
 - Low quiescent and shutdown current
 - Initial accuracy: ±0.6% at ILOAD = 10 mA
 - Accuracy over line, load, and temperature: ±1.5%
 - 10-lead 3mm x 3mm LFCSP and 8-lead SOIC packages
 
Product Details
The ADP7158CP-3.3EVALZ evaluation board demonstrates the operation and functionality of the ADP7158 ultralow noise, 2 A, fixed output, radio frequency (RF) linear regulator.
Simple device measurements, such as line and load regulation, dropout voltage, and ground current, can be demonstrated using only a single voltage supply, load resistors, and a voltmeter or an ammeter.
Complete specifications for the ADP7158 ultralow noise, 2 A, linear regulator are available in the ADP7158 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with user guide UG-794 when using the evaluation board.