User Guide
Rev.
A
1
View All
Overview
Features and Benefits
- Input voltage range: 3 V to 5.5 V
- Output voltage: −5 V
- Output current: 190 mA
- Demonstrated compact 6 mm × 5 mm layout
Product Details
The ADP5075CB-EVALZ evaluation board demonstrates the functionality of the ADP5075 dc-to-dc converter.The board can be used to evaluate simple device measurements, such as line regulation, load regulation, and efficiency. Device features, such as selectable operating frequency, soft start, and slew rate control can also be evaluated. The evaluation board accepts input voltages within the tolerance of standard 3.3 V to 5 V dc levels.
For more details about the dc-to-dc converter, refer to the ADP5075 data sheet, which must be consulted in conjunction with the user guide when using the evaluation board.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-1138: Evaluating the ADP5075 DC-to-DC Switching Regulator/Converter (Rev. A)11/13/2017PDF235 K