Data Sheet
Rev.
B
1
View All
Overview
Product Details
ADL5380-EVALZ is a fully populated, 4–layer, FR4 based evaluation board designed to allow easy evaluation of all features of the ADL5380 at RF input frequencies from 400 MHz to 6 GHz. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs and an option to drive the RF and LO inputs with a single ended or differential signals. The evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5380: 400 MHz to 6 GHz Quadrature Demodulator Data Sheet (Rev. B)6/17/2008PDF759 K
-
ADL5380-EVALZ Schematics and BOM12/8/2014ZIP37 K
-
ADL5380-29A Archive-obsolete Board Gerber Files9/16/2014ZIP259 kB
-
ADL5380-30A - Archive-obsolete Board Design and Schematics9/13/2011ZIP268 K
-
RF-to-Bits Solution Offers Precise Phase and Magnitude Data for Material Analysis10/1/2014 Analog Dialogue