Overview

Features and Benefits

  • SPI interface with error detection
  • Includes CRC, invalid read/write address, and SCLK count error detection
  • Analog supply voltages
    • Dual supply: ±9 V to ±22 V
    • Single supply: 9 V to 40 V
  • PC control in conjunction with the evaluation software
  • EVAL-SDP-CB1Z SDP

Product Details

The EVAL-ADGS5414SDZ is the evaluation board for the ADGS5414. The ADGS5414 is a latch-up proof, octal single-pole, single-throw (SPST) switch controlled by a serial peripheral interface (SPI). The SPI has robust error detection features, including cyclic redundancy check (CRC) error detection, invalid read/write address detection, and serial clock (SCLK) count error detection. It is possible to daisy-chain multiple ADGS5414 devices together. This enables the configuration of multiple devices with a minimal amount of digital lines. The ADGS5414 also supports burst mode, which decreases the time between SPI commands.

The EVAL-ADGS5414SDZ is controlled by the EVAL-SDP-CB1Z system demonstration platform (SDP), which connects to a PC via a USB port. The ADGS5414 is on the center of the evaluation board, and wire screw terminals are provided to connect to each of the source pins and drain pins. Three screw terminals power the device, and a fourth terminal provides users with a defined digital logic supply voltage, if required. Alternatively, the digital logic supply voltage can be supplied from the SDP.

Full specifications of the ADGS5414 are available in the ADGS5414 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board.

The evaluation board interfaces to the USB port of a PC via the SDP board. The EVAL-SDP-CB1Z board (SDP-B controller board) is available to order on the Analog Devices website at www.analog.com.

Software

ACE Software

ZIP
333 KB
ACE plug-in for Board.ADGSXX12_14 1.2024.8400 [Jun 05 24]
ADGSXX12_14 ACE Plug-in caters to a range of parts in the ADGSXX12/14 family. Currently supported in this plug-in, ADGS1212, ADGS1412, ADGS1612, ADGS5412, ADGS5414, ADGS1414D.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.