Overview

Features and Benefits

  • SPI interface with error detection
    Includes CRC error detection, invalid read/write address detection, and SCLK count error detection
  • Analog supply voltages
  • Dual supply: ±15 V
  • Single supply: 12 V
  • PC control in conjunction with evaluation software

Product Details

The EVAL-ADGS1208SDZ/EVAL-ADGS1209SDZ are the evaluation boards for the ADGS1208/ADGS1209. The ADGS1208/ADGS1209 are low on capacitance (CON), low charge injection (QINJ), 8:1/dual 4:1 multiplexers controlled by a serial peripheral interface (SPI). The SPI has robust error detection features, including cyclic redundancy check (CRC) error detection, invalid read/write address detection, and serial clock (SCLK) count error detection. It is possible to daisy-chain multiple ADGS1208/ADGS1209 devices together to enable the configuration of multiple devices with a minimal amount of digital lines. The ADGS1208/ADGS1209 also support burst mode, which decreases the time between SPI commands.

The EVAL-ADGS1208SDZ/ EVAL-ADGS1209SDZ are controlled by the EVAL-SDP-CB1Z system demonstration platform (SDP), which connects to a PC via a USB port. The ADGS1208 or ADGS1209 is on the center of the evaluation board, and wire screw terminals are provided to connect to each source and drain pin. Three screw terminals power the device and, if required, a fourth terminal provides users with a defined digital logic supply voltage. Alternatively, the digital logic supply voltage can be supplied from the SDP.

Consult the ADGS1208/ADGS1209 data sheet (available from Analog Devices, Inc.) in conjunction with User Guide UG-1271. The evaluation board interfaces to the USB port of a PC via the SDP board. The EVAL-SDP-CB1Z board (SDP-B controller board) is available for order at www.analog.com/SDP-B.

Software

ACE Software

ZIP
212 KB
ACE plug-in for Board.ADGS1X0X 2.0.2 [Jan 21 19]
The ADGS1X0X Plug-In supports ADGS1208 (8:1 Mux), ADGS1408 (8:1 Mux), ADGS1209 (Dual 4:1 Mux) and ADGS1409 (Dual 4:1 Mux) parts.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.