Overview
Features and Benefits
- Fully featured evaluation board for the ADA4099-1
 - Enables efficient prototyping
 - User defined circuit configuration
 - Simplified connection to test equipment and other circuits
 
Product Details
The EVAL-ADA4099-1HUJZ evaluates the ADA4099-1 6-lead, thin small outline transistor (TSOT), robust Over-The-Top™ precision operational amplifier (op amp). The EVAL-ADA4099-1HUJZ is a prepopulated board using a gain of 1 configuration.
The EVAL-ADA4099-1HUJZ design allows simplified and efficient use. The EVAL-ADA4099-1HUJZ has edge mounted Subminiature Version A (SMA) connectors on the inputs and outputs to allow efficient connection to test equipment or other circuits. Bulk test points are also incorporated as an alternative option to be used for the inputs and outputs. The optimized EVAL-ADA4099-1HUJZ ground plane, component placement, and power supply allow maximum circuit flexibility and performance. The EVAL-ADA4099-1HUJZ combines surface-mount technology (SMT) with almost all components being 0805 in size to provide simplified installation and the option to replace and solder when needed, except for the bypass capacitors (C1 to C4) that are fixed in 0603 sizes. The EVAL-ADA4099-1HUJZ also has unpopulated resistor and capacitor pads, which provide the user with the options and flexibility to implement different application circuits and configurations.
Refer to the ADA4099-1 data sheet for full specifications, details of the device operation, and application circuit configurations. Consult the data sheet in conjunction with the user guide when using the EVAL-ADA4099-1HUJZ.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- Dual-output dc power supply
 - Dual-channel signal generator
 - Oscilloscope
 - Banana jack to grabber cables
 - BNC to SMA cables