Overview
Product Details
AD8372-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8372 DVGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs and outputs on both DVGA channels, and a 25 pin D-Sub connector for external digital control of the on chip SPI port. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            AD8372: 41 dB Range, 1 dB Step Size, Programmable Dual VGA Data Sheet (Rev. C)11/8/2007PDF651 K
- 
                                                                
                                                                    
                                                                                                                                            AD8372 Gerber Files9/16/2011ZIP456 kB